(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ESD Torx® Precision Screwdriver

ESD Torx® Precision Screwdriver

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 581.79 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
278ET1
278ET2
278ET3
278ET4
278ET7
278ET8
278ET9
278ET10
278ET15
278ET20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft Length L (mm) Standards for Tip Shape 2 Shaft Diameter / Shaft Width
(mm)
Total Length L1
(mm)
Grip Max. Diameter
(mm)

฿ 769.32

HAND TOOL 1 Piece(s) 3 Day(s) 40 T1 2.5 120 12.5

฿ 793.55

HAND TOOL 1 Piece(s) 31 Day(s) 40 T2 2.5 120 12.5

฿ 783.87

HAND TOOL 1 Piece(s) 31 Day(s) 40 T3 2.5 120 12.5

฿ 783.87

HAND TOOL 1 Piece(s) 31 Day(s) 40 T4 2.5 120 12.5

฿ 581.79

HAND TOOL 1 Piece(s) 31 Day(s) 40 T7 2.5 120 12.5

฿ 581.79

HAND TOOL 1 Piece(s) 31 Day(s) 40 T8 2.5 120 12.5

฿ 588.44

HAND TOOL 1 Piece(s) 31 Day(s) 50 T9 3 145 13.0

฿ 588.44

HAND TOOL 1 Piece(s) 31 Day(s) 50 T10 3 145 13.0

฿ 615.65

HAND TOOL 1 Piece(s) 31 Day(s) 60 T15 3.5 170 14

฿ 615.65

HAND TOOL 1 Piece(s) 31 Day(s) 60 T20 4 170 14

Basic Specifications

  • Standards for Tip Shape
    Torques
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Features
    Blade: Chrome Vanadium Steel, Whole Body Quenched, Chrome Plated Finish. / Handle: Precision Handle with Rotating Cap.
  • Surface Resistance Rate: Handle(Ohm)
    106~109
  • Manufacturing Standards
    IEC 61340-5-1
  • Application
    Used to assemble electronic parts sensitive to static electricity.

Product Description

[Features]
· This is a precision ESD Torx® screwdriver.
· Handle has an anti-static function.
· Blade: Chrome vanadium steel, fully quenched, chrome plated finish.
· Handle: Precision handle with rotating cap.
· Surface resistivity 106 to 109 ohms.
· Manufacturing Standard: Manufactured in accordance with IEC 61340-5-1.
· Application: Used to assemble electronic parts sensitive to static electricity.

Part Number
278ET1
278ET2
278ET3
278ET4
278ET7
278ET8
278ET9
278ET10
278ET15
278ET20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft Length L (mm) Standards for Tip Shape 2 Shaft Diameter / Shaft Width
(mm)
Total Length L1
(mm)
Grip Max. Diameter
(mm)

฿ 769.32

HAND TOOL 1 Piece(s) 3 Day(s) 40 T1 2.5 120 12.5

฿ 793.55

HAND TOOL 1 Piece(s) 31 Day(s) 40 T2 2.5 120 12.5

฿ 783.87

HAND TOOL 1 Piece(s) 31 Day(s) 40 T3 2.5 120 12.5

฿ 783.87

HAND TOOL 1 Piece(s) 31 Day(s) 40 T4 2.5 120 12.5

฿ 581.79

HAND TOOL 1 Piece(s) 31 Day(s) 40 T7 2.5 120 12.5

฿ 581.79

HAND TOOL 1 Piece(s) 31 Day(s) 40 T8 2.5 120 12.5

฿ 588.44

HAND TOOL 1 Piece(s) 31 Day(s) 50 T9 3 145 13.0

฿ 588.44

HAND TOOL 1 Piece(s) 31 Day(s) 50 T10 3 145 13.0

฿ 615.65

HAND TOOL 1 Piece(s) 31 Day(s) 60 T15 3.5 170 14

฿ 615.65

HAND TOOL 1 Piece(s) 31 Day(s) 60 T20 4 170 14

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1