(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
276E15 |
276E30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Length L (mm) | (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm) | Total Length L1 (mm) |
Grip Max. Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 645.89 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | 50 | 1.5 | 145 | 13.0 | ||
฿ 520.71 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | 60 | 3 | 170 | 14 |
[Features]
· This is a precision ESD ballpoint hex screwdriver.
· Handle has an anti-static function.
· Blade: Chrome vanadium steel, fully quenched, chrome plated finish.
· Handle: Precision handle with rotating cap.
· Surface resistivity 106 to 109 ohms.
· Manufacturing Standard: Manufactured in accordance with IEC 61340-5-1.
· Application: Used to assemble electronic parts sensitive to static electricity.
Part Number |
---|
276E15 |
276E30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Length L (mm) | (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm) | Total Length L1 (mm) |
Grip Max. Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 645.89 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | 50 | 1.5 | 145 | 13.0 | ||
฿ 520.71 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | 60 | 3 | 170 | 14 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?