(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Static Prevention Plus Precision Screwdriver

Anti-Static Prevention Plus Precision Screwdriver

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 273E00

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No.00
  • Shaft Length L (mm)
    40
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Shaft Diameter / Shaft Width(mm)
    2
  • Total Length L1(mm)
    120
  • Grip Max. Diameter(mm)
    12.5
  • Mass(g)
    11
  • Features
    The handle is strong against impacts and is made of an antistatic material. The blade is made of chrome vanadium molybdenum steel. Heat cured and chrome plated. The tip is chrome top processed. Includes easy to rotate cap.
Part Number
273E00
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Size Plus (+) Shaft Length L (mm) Shaft Diameter / Shaft Width
(mm)
Total Length L1
(mm)
Grip Max. Diameter
(mm)
Mass
(g)

฿ 530.99

HAND TOOL 1 Piece(s) 31 Day(s) No.00 40 2 120 12.5 11

Basic Specifications

  • Standards for Tip Shape
    Plus (+)
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Features
    The handle is strong against impacts and is made of an antistatic material. The blade is made of chrome vanadium molybdenum steel. Heat cured and chrome plated. The tip is chrome top processed. Includes easy to rotate cap.

Product Description

[Features]
· The handle is resilient against impacts and made of an antistatic material.
· The blade is made of chrome vanadium molybdenum steel.
· It has been quenched with a chrome plated finish.
· The tip has undergone ChromTop processing.
· Includes Easy-to-Rotate Cap

Specifications of 273E00

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No.00
  • Shaft Length L (mm)
    40
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Shaft Diameter / Shaft Width(mm)
    2
  • Total Length L1(mm)
    120
  • Grip Max. Diameter(mm)
    12.5
  • Mass(g)
    11
  • Features
    The handle is strong against impacts and is made of an antistatic material. The blade is made of chrome vanadium molybdenum steel. Heat cured and chrome plated. The tip is chrome top processed. Includes easy to rotate cap.
Part Number
273E00
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Size Plus (+) Shaft Length L (mm) Shaft Diameter / Shaft Width
(mm)
Total Length L1
(mm)
Grip Max. Diameter
(mm)
Mass
(g)

฿ 530.99

HAND TOOL 1 Piece(s) 31 Day(s) No.00 40 2 120 12.5 11

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1