(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pico Finish Precision Torx® Screwdriver with Magic Spring

Pico Finish Precision Torx® Screwdriver with Magic Spring

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 686.40 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
267PRT6
267PRT7
267PRT8
267PRT9
267PRT10
267PRT15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft Length L (mm) Standards for Tip Shape 2 Shaft Diameter / Shaft Width
(mm)
Total Length L1
(mm)

฿ 686.40

HAND TOOL 1 Piece(s) 31 Day(s) 40 T6 2.5 140

฿ 686.40

HAND TOOL 1 Piece(s) 31 Day(s) 40 T7 2.5 140

฿ 686.40

HAND TOOL 1 Piece(s) 31 Day(s) 40 T8 2.5 140

฿ 686.40

HAND TOOL 1 Piece(s) 31 Day(s) 50 T9 3 150

฿ 706.96

HAND TOOL 1 Piece(s) 31 Day(s) 50 T10 3 150

฿ 730.54

HAND TOOL 1 Piece(s) 31 Day(s) 60 T15 3.5 160

Basic Specifications

  • Standards for Tip Shape
    Torques
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Grip Max. Diameter(mm)
    18
  • Features
    The blade is made of high-grade chrome vanadium molybdenum steel. Quenched, chrome plated finish. The tip is chrome top processed type. With Pico finish handle which can be rotated fast.

Product Description

[Features]
· Torx screwdriver with magic springs.
· Since a rotating cup is attached to the head and the grip part is made of rubber, it can be easily turned with fingertips.
· The blade is made of high grade chrome vanadium molybdenum steel.
· Fully hardened, with chrome plate finish.
· The tip has undergone ChromTop processing.
· Includes Rapidly Rotating Pico-Finish Handle

Part Number
267PRT6
267PRT7
267PRT8
267PRT9
267PRT10
267PRT15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft Length L (mm) Standards for Tip Shape 2 Shaft Diameter / Shaft Width
(mm)
Total Length L1
(mm)

฿ 686.40

HAND TOOL 1 Piece(s) 31 Day(s) 40 T6 2.5 140

฿ 686.40

HAND TOOL 1 Piece(s) 31 Day(s) 40 T7 2.5 140

฿ 686.40

HAND TOOL 1 Piece(s) 31 Day(s) 40 T8 2.5 140

฿ 686.40

HAND TOOL 1 Piece(s) 31 Day(s) 50 T9 3 150

฿ 706.96

HAND TOOL 1 Piece(s) 31 Day(s) 50 T10 3 150

฿ 730.54

HAND TOOL 1 Piece(s) 31 Day(s) 60 T15 3.5 160

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1