(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Torque Screwdriver Set for Cell Phone (Pico Finish)

Torque Screwdriver Set for Cell Phone (Pico Finish)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 267PK6M

  • Standards for Tip Shape
    Torques
  • Shaft Length L (mm)
    40 ~ 50
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Set Content
    1 pc each of T4/T5/T6/T7/T8/T9, with holder
Part Number
267PK6M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,213.76

HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Standards for Tip Shape
    Torques
  • Shaft Length L (mm)
    50 / 40
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Set Content
    1 pc each of T4/T5/T6/T7/T8/T9, with holder

Product Description

Pico finish precision Torx screwdriver 6-piece set. One particular merit of this product is that it supports the small Torx screws on mobile phones that tend to come loose easily.

Specifications of 267PK6M

  • Standards for Tip Shape
    Torques
  • Shaft Length L (mm)
    40 ~ 50
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Set Content
    1 pc each of T4/T5/T6/T7/T8/T9, with holder
Part Number
267PK6M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,213.76

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1