(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Precision Nut Driver (Inch Size)

Precision Nut Driver (Inch Size)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 265P5/32

  • Standards for Tip Shape
    Box
  • Shaft Length L (mm)
    60
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (Inch)
    5/32
  • Two-sided Width Dimension(mm)
    3.97
  • Tip Shape
    Hexagon
  • Total Length L1(mm)
    160
  • Grip Max. Diameter(mm)
    18
  • Mass(g)
    25
Part Number
265P5/32
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship (Box / Hexagonal / Ball Point) Two-sided Width Dimension (Inch) Two-sided Width Dimension
(mm)

฿ 784.97

HAND TOOL 1 Piece(s) 31 Day(s) 5/32 3.97

Basic Specifications

  • Standards for Tip Shape
    Box
  • Shaft Length L (mm)
    60
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Tip Shape
    Hexagon
  • Total Length L1(mm)
    160
  • Grip Max. Diameter(mm)
    18
  • Mass(g)
    25

Product Description

[Features]
· PicoFinish nut driver with soft rubber handle.
· With rotary cup.
· The blade is made of chrome vanadium molybdenum steel.
· Quenched with a Chrome Plated Finish

Specifications of 265P5/32

  • Standards for Tip Shape
    Box
  • Shaft Length L (mm)
    60
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (Inch)
    5/32
  • Two-sided Width Dimension(mm)
    3.97
  • Tip Shape
    Hexagon
  • Total Length L1(mm)
    160
  • Grip Max. Diameter(mm)
    18
  • Mass(g)
    25
Part Number
265P5/32
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship (Box / Hexagonal / Ball Point) Two-sided Width Dimension (Inch) Two-sided Width Dimension
(mm)

฿ 784.97

HAND TOOL 1 Piece(s) 31 Day(s) 5/32 3.97

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1