(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Precision Ball Point Hex Driver (Pico Finish)

Precision Ball Point Hex Driver (Pico Finish)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 535.59 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
264P1304
264P2005
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft Length L (mm) (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm) Total Length L1
(mm)
Grip Max. Diameter
(mm)
Mass
(g)

฿ 639.23

HAND TOOL 1 Piece(s) 31 Day(s) 40 1.3 134 9 12

฿ 535.59

HAND TOOL 1 Piece(s) 3 Day(s) 50 2 150 18 20

Basic Specifications

  • Standards for Tip Shape
    Ball Point
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Angle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Tip Shape
    Hexagon
  • Features
    Work possible until an angle of 25°. Blade is made from high-quality chrome vanadium molybdenum steel. Hardened and chrome plated. Tip is chrome top processed.
  • Maximum Incline Angle(°)
    25

Product Description

[Features]
· PicoFinish ball point screwdriver with soft rubber handle.
· With rotary cup.
· Can be operated with a tilt of up to 25°.
· The blade is made of high grade chrome vanadium molybdenum steel.
· It has been quenched with a chrome plated finish.
· ChromTop Processed Tip

Part Number
264P1304
264P2005
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft Length L (mm) (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm) Total Length L1
(mm)
Grip Max. Diameter
(mm)
Mass
(g)

฿ 639.23

HAND TOOL 1 Piece(s) 31 Day(s) 40 1.3 134 9 12

฿ 535.59

HAND TOOL 1 Piece(s) 3 Day(s) 50 2 150 18 20

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1