- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Pico Finish Precision Ball-Point Screwdriver Set
Specifications of 264PK6
-
- Standards for Tip Shape
- Ball Point
-
- Shaft Length L (mm)
- 40 ~ 60
-
- Single Item / Set Classification
- Set Parts
-
- Shaft Type
- Circle
-
- Magnet
- None
-
- Shaft Through
- None
-
- Bolster
- None
-
- Grip Type
- Rubber
-
- (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
- 0.9 ~ 3
-
- Tip Shape
- Hexagon
-
- Set Content
- 0.9/1.3/1.5/2.0/2.5/3.0 mm each x 1 (0.9 mm in the set is 263P0904, not ball point.)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 3,173.25
|
HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Product Description
Pico finish precision point screwdriver 6-piece set.
Specifications of 264PK6
-
- Standards for Tip Shape
- Ball Point
-
- Shaft Length L (mm)
- 40 ~ 60
-
- Single Item / Set Classification
- Set Parts
-
- Shaft Type
- Circle
-
- Magnet
- None
-
- Shaft Through
- None
-
- Bolster
- None
-
- Grip Type
- Rubber
-
- (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
- 0.9 ~ 3
-
- Tip Shape
- Hexagon
-
- Set Content
- 0.9/1.3/1.5/2.0/2.5/3.0 mm each x 1 (0.9 mm in the set is 263P0904, not ball point.)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 3,173.25
|
HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?