(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Ball Point Driver (Inch Size)

Precision Ball Point Driver (Inch Size)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 264P1/16

  • Standards for Tip Shape
    Ball Point
  • Shaft Length L (mm)
    50
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Angle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (Inch)
    1/16
  • Two-sided Width Dimension(mm)
    1.59
  • Tip Shape
    Hexagon
  • Total Length L1(mm)
    150
  • Grip Max. Diameter(mm)
    18
  • Mass(g)
    18
  • Maximum Incline Angle(°)
    25
Part Number
264P1/16
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft Length L (mm) (Box / Hexagonal / Ball Point) Two-sided Width Dimension (Inch) Two-sided Width Dimension
(mm)
Total Length L1
(mm)
Mass
(g)

฿ 639.23

HAND TOOL 1 Piece(s) 31 Day(s) 50 1/16 1.59 150 18

Basic Specifications

  • Standards for Tip Shape
    Ball Point
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Angle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Tip Shape
    Hexagon
  • Grip Max. Diameter(mm)
    18
  • Maximum Incline Angle(°)
    25

Product Description

[Features]
· Inch PicoFinish ball point hex screwdriver.
· With rotary cup.
· Maximum Inclination Angle 25°

Specifications of 264P1/16

  • Standards for Tip Shape
    Ball Point
  • Shaft Length L (mm)
    50
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Angle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (Inch)
    1/16
  • Two-sided Width Dimension(mm)
    1.59
  • Tip Shape
    Hexagon
  • Total Length L1(mm)
    150
  • Grip Max. Diameter(mm)
    18
  • Mass(g)
    18
  • Maximum Incline Angle(°)
    25
Part Number
264P1/16
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft Length L (mm) (Box / Hexagonal / Ball Point) Two-sided Width Dimension (Inch) Two-sided Width Dimension
(mm)
Total Length L1
(mm)
Mass
(g)

฿ 639.23

HAND TOOL 1 Piece(s) 31 Day(s) 50 1/16 1.59 150 18

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1