(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Hex Driver (Pico Finish)

Precision Hex Driver (Pico Finish)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 263P2005

  • Standards for Tip Shape
    Hexagonal
  • Shaft Length L (mm)
    50
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    2
  • Total Length L1(mm)
    150
  • Grip Max. Diameter(mm)
    18
  • Mass(g)
    17
  • Features
    The blade is made of high-grade chrome vanadium molybdenum steel. Quenched, chrome plated finish. The tip is chrome top processed type.
Part Number
263P2005
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 454.00

HAND TOOL 1 Piece(s) 15 Day(s)

Basic Specifications

  • Standards for Tip Shape
    Hexagonal
  • Shaft Length L (mm)
    50
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    2
  • Total Length L1(mm)
    150
  • Grip Max. Diameter(mm)
    18
  • Mass(g)
    17
  • Features
    The blade is made of high-grade chrome vanadium molybdenum steel. Quenched, chrome plated finish. The tip is chrome top processed type.

Product Description

[Features]
· PicoFinish hex screwdriver with soft rubber handle.
· With rotary cup.
· The blade is made of high grade chrome vanadium molybdenum steel.
· It has been quenched with a chrome plated finish.
· ChromTop Processed Tip

Specifications of 263P2005

  • Standards for Tip Shape
    Hexagonal
  • Shaft Length L (mm)
    50
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    2
  • Total Length L1(mm)
    150
  • Grip Max. Diameter(mm)
    18
  • Mass(g)
    17
  • Features
    The blade is made of high-grade chrome vanadium molybdenum steel. Quenched, chrome plated finish. The tip is chrome top processed type.
Part Number
263P2005
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 454.00

HAND TOOL 1 Piece(s) 15 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1