(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
261P0-05 |
261P0-07 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip Size Plus (+) | Shaft Length L (mm) | Shaft Diameter / Shaft Width (mm) |
Total Length L1 (mm) |
Grip Max. Diameter (mm) |
Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 402.19 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | No. 0 | 50 | 3 | 150 | 18 | 20 | ||
฿ 446.33 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | No. 0 | 75 | 3 | 175 | 18 | 22 |
[Features]
· PicoFinish Phillips screwdriver with soft rubber handle.
· With rotary cup.
· The blade is made of high grade chrome vanadium molybdenum steel.
· It has been quenched with a chrome plated finish.
· ChromTop Processed Tip
Part Number |
---|
261P0-05 |
261P0-07 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip Size Plus (+) | Shaft Length L (mm) | Shaft Diameter / Shaft Width (mm) |
Total Length L1 (mm) |
Grip Max. Diameter (mm) |
Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 402.19 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | No. 0 | 50 | 3 | 150 | 18 | 20 | ||
฿ 446.33 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | No. 0 | 75 | 3 | 175 | 18 | 22 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?