(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Minus Screwdriver (Pico Finish)

Precision Minus Screwdriver (Pico Finish)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 449.36 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
260P0804
260P1504
260P1804
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Size, Slotted (-) Blade Width (mm) B1 Tip Size, Slotted (-) Blade Thickness (mm) B2 Mass
(g)

฿ 875.00

HAND TOOL 1 Piece(s) 15 Day(s) 0.8 0.16 11

฿ 449.36

HAND TOOL 1 Piece(s) 31 Day(s) 1.5 0.25 12

฿ 449.36

HAND TOOL 1 Piece(s) 31 Day(s) 1.8 0.3 13

Basic Specifications

  • Standards for Tip Shape
    Minus (-)
  • Shaft Length L (mm)
    40
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Shaft Diameter / Shaft Width(mm)
    2
  • Total Length L1(mm)
    134
  • Grip Max. Diameter(mm)
    9
  • Features
    The blade is made of high-grade chrome vanadium molybdenum steel. Quenched, chrome plated finish. The tip is chrome top processed type.

Product Description

[Features]
· PicoFinish flathead screwdriver with soft rubber handle.
· With rotary cup.
· The blade is made of high grade chrome vanadium molybdenum steel.
· It has been quenched with a chrome plated finish.
· ChromTop Processed Tip

Part Number
260P0804
260P1504
260P1804
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Size, Slotted (-) Blade Width (mm) B1 Tip Size, Slotted (-) Blade Thickness (mm) B2 Mass
(g)

฿ 875.00

HAND TOOL 1 Piece(s) 15 Day(s) 0.8 0.16 11

฿ 449.36

HAND TOOL 1 Piece(s) 31 Day(s) 1.5 0.25 12

฿ 449.36

HAND TOOL 1 Piece(s) 31 Day(s) 1.8 0.3 13

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1