(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Classic Phillips/flathead interchangeable screwdriver

Classic Phillips/flathead interchangeable screwdriver

You can add up to 6 items to the comparison list.

Loading...

Specifications of 198-1

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    6
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Grip Type
    Resin
  • Shaft Diameter / Shaft Width(mm)
    6
  • Grip Max. Diameter(mm)
    22
  • Mass(g)
    66
  • Grip Length(mm)
    90
  • Features
    The blade is made of chrome vanadium steel. Quenched, nickel plated. The round handle is made of cellulose acetate which is shock resistant.
Part Number
198-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 452.99

HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    6
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Grip Type
    Resin
  • Shaft Diameter / Shaft Width(mm)
    6
  • Grip Max. Diameter(mm)
    22
  • Mass(g)
    66
  • Grip Length(mm)
    90
  • Features
    The blade is made of chrome vanadium steel. Quenched, nickel plated. The round handle is made of cellulose acetate which is shock resistant.

Product Description

[Features]
· Replaceable type Phillips/flathead interchangeable screwdriver.
· The blade is made of chrome vanadium steel.
· It has been quenched and nickel plated.
· Round Handle of Cellulose Acetate for Good Shock Resistance

Specifications of 198-1

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    6
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Grip Type
    Resin
  • Shaft Diameter / Shaft Width(mm)
    6
  • Grip Max. Diameter(mm)
    22
  • Mass(g)
    66
  • Grip Length(mm)
    90
  • Features
    The blade is made of chrome vanadium steel. Quenched, nickel plated. The round handle is made of cellulose acetate which is shock resistant.
Part Number
198-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 452.99

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1