(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Classic Phillips head screwdriver

Classic Phillips head screwdriver

You can add up to 6 items to the comparison list.

Loading...

Specifications of 153P120

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 1
  • Shaft Length L (mm)
    200
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Shaft Diameter / Shaft Width(mm)
    4.5
  • Total Length L1(mm)
    295
  • Grip Max. Diameter(mm)
    24
  • Mass(g)
    73
  • Features
    The blade is made of chrome vanadium steel. Quenched, nickel plated. The square handle is made of cellulose acetate which is shock resistant.
Part Number
153P120
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 558.20

HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 1
  • Shaft Length L (mm)
    200
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Shaft Diameter / Shaft Width(mm)
    4.5
  • Total Length L1(mm)
    295
  • Grip Max. Diameter(mm)
    24
  • Mass(g)
    73
  • Features
    The blade is made of chrome vanadium steel. Quenched, nickel plated. The square handle is made of cellulose acetate which is shock resistant.

Product Description

[Features]
· Round blade Phillips screwdriver.
· The blade is made of chrome vanadium steel.
· It has been quenched and nickel plated.
· The square handle is made of shock-resistant cellulose acetate.

Specifications of 153P120

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 1
  • Shaft Length L (mm)
    200
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Shaft Diameter / Shaft Width(mm)
    4.5
  • Total Length L1(mm)
    295
  • Grip Max. Diameter(mm)
    24
  • Mass(g)
    73
  • Features
    The blade is made of chrome vanadium steel. Quenched, nickel plated. The square handle is made of cellulose acetate which is shock resistant.
Part Number
153P120
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 558.20

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1