(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screwdriver Set for Triangular Screw

Screwdriver Set for Triangular Screw

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Do not use on live electrical equipment. Please use a product that matches the size of the screws. Wear protective glasses when working. Do not use it for anything other than the intended purpose and applications.

Specifications of NO.800S-4WTC

  • Standards for Tip Shape
    Other
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Circle
  • Magnet
    None
  • Grip Type
    Resin
  • Product Width(mm)
    30
  • Product Height(mm)
    177
  • Product Depth(mm)
    30
  • Product Weight(g)
    81
  • Number of Attached Bits(Pieces)
    2
  • Set includes accessories
    Set Content: Total length 150 mm bit (width between hex flats 5 mm) 2.0 mm x 2.2 mm, 1.6 mm x 2.3 mm, Special master handle.
  • Material
    Grip: elastomer resin.
Part Number
NO.800S-4WTC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 365.24

SKJ TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Standards for Tip Shape
    Other
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Circle
  • Magnet
    None
  • Grip Type
    Resin
  • Product Width(mm)
    30
  • Product Height(mm)
    177
  • Product Depth(mm)
    30
  • Product Weight(g)
    81
  • Number of Attached Bits(Pieces)
    2
  • Set includes accessories
    Set Content: Total length 150 mm bit (width between hex flats 5 mm) 2.0 mm x 2.2 mm, 1.6 mm x 2.3 mm, Special master handle.
  • Material
    Grip: elastomer resin.

Product Description

Dedicated screwdriver for triangular screws, supporting 4 sizes.
[Features]
· With elastomer resin grip that prevents slippage and makes it easy to apply force.
[Applications]
· Tightening and loosening triangular screws.

Specifications of NO.800S-4WTC

  • Standards for Tip Shape
    Other
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Circle
  • Magnet
    None
  • Grip Type
    Resin
  • Product Width(mm)
    30
  • Product Height(mm)
    177
  • Product Depth(mm)
    30
  • Product Weight(g)
    81
  • Number of Attached Bits(Pieces)
    2
  • Set includes accessories
    Set Content: Total length 150 mm bit (width between hex flats 5 mm) 2.0 mm x 2.2 mm, 1.6 mm x 2.3 mm, Special master handle.
  • Material
    Grip: elastomer resin.
Part Number
NO.800S-4WTC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 365.24

SKJ TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1