- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Super Short "Stubby Driver" (5 Count)
Specifications of SD-510
-
- Standards for Tip Shape
- Phillips (+) / Slotted (-)
-
- Tip Size Plus (+)
- No. 1 / No. 2 / No. 3
-
- Tip Size, Slotted (-) Blade Width (mm) B1
- 4 ~ 6
-
- Single Item / Set Classification
- Set Parts
-
- Magnet
- None
-
- Grip Type
- Resin
-
- Product Width(mm)
- 73
-
- Product Height(mm)
- 122
-
- Product Depth(mm)
- 34
-
- Product Weight(g)
- 62
-
- Number of Attached Bits(Pieces)
- 5
-
- Specifications
- Overall Height: 28 mm (with 19 mm Bit Equipped)
-
- Set includes accessories
- Accessory Tool Bits: 19 mm single-headed bit +No.1, +No.2 (2), +No.3, -4 mm, -6 mm.
-
- Grip Diameter(mm)
- 38
-
- Intended Use
- For tightening or loosening screws in narrow spaces.
-
- Function 1
- The bit is notched for slip resistance during fitting and removal allowing for easy replacement of the bit.
-
- Function 2
- Great strength can be utilized with the 38 mm diameter wand handle.
-
- Note 1
- Do not use on live electrical equipment. Select a unit that matches the size of the screw.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 316.35
|
SKJ TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Standards for Tip Shape
- Phillips (+) / Slotted (-)
-
- Tip Size Plus (+)
- No. 1 / No. 2 / No. 3
-
- Tip Size, Slotted (-) Blade Width (mm) B1
- 4 / 6
-
- Single Item / Set Classification
- Set Parts
-
- Magnet
- None
-
- Grip Type
- Resin
-
- Product Width(mm)
- 73
-
- Product Height(mm)
- 122
-
- Product Depth(mm)
- 34
-
- Product Weight(g)
- 62
-
- Number of Attached Bits(Pieces)
- 5
-
- Specifications
- Overall Height: 28 mm (with 19 mm Bit Equipped)
-
- Set includes accessories
- Accessory Tool Bits: 19 mm single-headed bit +No.1, +No.2 (2), +No.3, -4 mm, -6 mm.
-
- Grip Diameter(mm)
- 38
-
- Intended Use
- For tightening or loosening screws in narrow spaces.
-
- Function 1
- The bit is notched for slip resistance during fitting and removal allowing for easy replacement of the bit.
-
- Function 2
- Great strength can be utilized with the 38 mm diameter wand handle.
-
- Note 1
- Do not use on live electrical equipment. Select a unit that matches the size of the screw.
Product Description
A 26 mm stubby screwdriver that is the shortest in its class and ideal for narrow spaces.
[Features]
· The bit is textured for slip resistance during fitting and removal, allowing bits to be replaced easily.
· Great strength can be utilized with the 38 mm wide handle.
[Applications]
· For tightening or loosening screws in narrow spaces.
Specifications of SD-510
-
- Standards for Tip Shape
- Phillips (+) / Slotted (-)
-
- Tip Size Plus (+)
- No. 1 / No. 2 / No. 3
-
- Tip Size, Slotted (-) Blade Width (mm) B1
- 4 ~ 6
-
- Single Item / Set Classification
- Set Parts
-
- Magnet
- None
-
- Grip Type
- Resin
-
- Product Width(mm)
- 73
-
- Product Height(mm)
- 122
-
- Product Depth(mm)
- 34
-
- Product Weight(g)
- 62
-
- Number of Attached Bits(Pieces)
- 5
-
- Specifications
- Overall Height: 28 mm (with 19 mm Bit Equipped)
-
- Set includes accessories
- Accessory Tool Bits: 19 mm single-headed bit +No.1, +No.2 (2), +No.3, -4 mm, -6 mm.
-
- Grip Diameter(mm)
- 38
-
- Intended Use
- For tightening or loosening screws in narrow spaces.
-
- Function 1
- The bit is notched for slip resistance during fitting and removal allowing for easy replacement of the bit.
-
- Function 2
- Great strength can be utilized with the 38 mm diameter wand handle.
-
- Note 1
- Do not use on live electrical equipment. Select a unit that matches the size of the screw.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 316.35
|
SKJ TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?