(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cordless Screwdriver

Cordless Screwdriver

You can add up to 6 items to the comparison list.

Loading...

Specifications of NO.830-045B

  • Standards for Tip Shape
    Other
  • Shaft Length L (mm)
    85
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Product Width(mm)
    35
  • Product Height(mm)
    143
  • Product Depth(mm)
    35
  • Product Weight(g)
    75
  • Cutting Edge Width(mm)
    18
  • Specifications
    Includes fine tip 10 mm wrench.
  • Intended Use
    Battery maintenance.
  • Function 1
    Work is more efficient than using coins.
  • Function 2
    Has an elastomer resin grip which prevents slipping and makes it easy to apply force.
  • Material
    Grip: elastomer resin.
  • Note 1
    Do not use on live electrical equipment. Select a unit that matches the size of the screw.
  • Note 2
    Please wear safety glasses when working. Please do not us for purposes other than that for which the product is intended.
Part Number
NO.830-045B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 264.99

SKJ TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Standards for Tip Shape
    Other
  • Shaft Length L (mm)
    85
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Product Width(mm)
    35
  • Product Height(mm)
    143
  • Product Depth(mm)
    35
  • Product Weight(g)
    75
  • Cutting Edge Width(mm)
    18
  • Specifications
    Includes fine tip 10 mm wrench.
  • Intended Use
    Battery maintenance.
  • Function 1
    Work is more efficient than using coins.
  • Function 2
    Has an elastomer resin grip which prevents slipping and makes it easy to apply force.
  • Material
    Grip: elastomer resin.
  • Note 1
    Do not use on live electrical equipment. Select a unit that matches the size of the screw.
  • Note 2
    Please wear safety glasses when working. Please do not us for purposes other than that for which the product is intended.

Product Description

This 1 tool can open/close battery fluid caps and attach/remove battery terminals.

Specifications of NO.830-045B

  • Standards for Tip Shape
    Other
  • Shaft Length L (mm)
    85
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Product Width(mm)
    35
  • Product Height(mm)
    143
  • Product Depth(mm)
    35
  • Product Weight(g)
    75
  • Cutting Edge Width(mm)
    18
  • Specifications
    Includes fine tip 10 mm wrench.
  • Intended Use
    Battery maintenance.
  • Function 1
    Work is more efficient than using coins.
  • Function 2
    Has an elastomer resin grip which prevents slipping and makes it easy to apply force.
  • Material
    Grip: elastomer resin.
  • Note 1
    Do not use on live electrical equipment. Select a unit that matches the size of the screw.
  • Note 2
    Please wear safety glasses when working. Please do not us for purposes other than that for which the product is intended.
Part Number
NO.830-045B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 264.99

SKJ TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1