(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Automatic driver

Automatic driver

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Do not use on live electrical equipment. Please use a product that matches the size of the screws. Do not use it for anything other than the intended purpose and applications.

Specifications of SAD-230

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No. 1 / No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    4 ~ 6
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Angle
  • Magnet
    None
  • Grip Type
    Resin
  • Product Width(mm)
    31
  • Product Height(mm)
    280
  • Product Depth(mm)
    31
  • Specifications
    One-touch chucking. Bit storage.
  • Set includes accessories
    Accessory Tool Bits: +No.1, +No.2 / -4 mm, -6 mm / 2.8 mm woodworking drill.
Part Number
SAD-230
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 555.89

TOOL 1 Piece(s) Same day 10

Basic Specifications

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No. 1 / No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    4 / 6
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Angle
  • Magnet
    None
  • Grip Type
    Resin
  • Product Width(mm)
    31
  • Product Height(mm)
    280
  • Product Depth(mm)
    31
  • Specifications
    One-touch chucking. Bit storage.
  • Set includes accessories
    Accessory Tool Bits: +No.1, +No.2 / -4 mm, -6 mm / 2.8 mm woodworking drill.

Product Description

Automatic screwdriver that can easily attach/remove screws simply by pressing the handle.
[Features]
· Simply pressing the handle down makes it easy to tighten and loosen various screws, drill holes, etc.
· Commercially available 6.35 mm subtense hex bits can be mounted and used for various applications.
[Applications]
· For drilling wood and tightening items such as screws.

Specifications of SAD-230

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No. 1 / No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    4 ~ 6
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Angle
  • Magnet
    None
  • Grip Type
    Resin
  • Product Width(mm)
    31
  • Product Height(mm)
    280
  • Product Depth(mm)
    31
  • Specifications
    One-touch chucking. Bit storage.
  • Set includes accessories
    Accessory Tool Bits: +No.1, +No.2 / -4 mm, -6 mm / 2.8 mm woodworking drill.
Part Number
SAD-230
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 555.89

TOOL 1 Piece(s) Same day 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1