(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ergonomic Fit Screwdriver Set

Ergonomic Fit Screwdriver Set

You can add up to 6 items to the comparison list.

Loading...

Specifications of NO.800H-10BS

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No. 1 / No. 2 / No. 3
  • Tip Size, Slotted (-) Blade Width (mm) B1
    4 ~ 6
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Angle
  • Magnet
    Available
  • Grip Type
    Resin
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    2.5 ~ 6
  • Product Width(mm)
    35
  • Product Height(mm)
    215
  • Product Depth(mm)
    50
  • Product Weight(g)
    178
  • Number of Attached Bits(Pieces)
    10
  • Set includes accessories
    Accessory Tool Bits: (25 mm bit): +No.1, +No.2, +No.3, -4 mm, -6 mm, H2.5, H3, H4, H5, H6.
  • Intended Use
    Tightening and loosening screws.
  • Function 1
    Magnetic-type bit holder allows bits to be replaced easily and securely.
  • Function 2
    Palm-fitting grip is employed, it delivers great power without slipping due to elastomer plastic handle.
  • Note 1
    Do not use on live electrical equipment. Do not strike with hammer or similar tools.
  • Note 2
    Please use a product that matches the size of the screws. Do not apply excessive torque.
  • Note 3
    Do not use it for anything other than the intended purpose and applications.
Part Number
NO.800H-10BS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 478.46

SKJ TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No. 1 / No. 2 / No. 3
  • Tip Size, Slotted (-) Blade Width (mm) B1
    4 / 6
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Angle
  • Magnet
    Available
  • Grip Type
    Resin
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    3 / 4 / 5 / 2.5 / 6
  • Product Width(mm)
    35
  • Product Height(mm)
    215
  • Product Depth(mm)
    50
  • Product Weight(g)
    178
  • Number of Attached Bits(Pieces)
    10
  • Set includes accessories
    Accessory Tool Bits: (25 mm bit): +No.1, +No.2, +No.3, -4 mm, -6 mm, H2.5, H3, H4, H5, H6.
  • Intended Use
    Tightening and loosening screws.
  • Function 1
    Magnetic-type bit holder allows bits to be replaced easily and securely.
  • Function 2
    Palm-fitting grip is employed, it delivers great power without slipping due to elastomer plastic handle.
  • Note 1
    Do not use on live electrical equipment. Do not strike with hammer or similar tools.
  • Note 2
    Please use a product that matches the size of the screws. Do not apply excessive torque.
  • Note 3
    Do not use it for anything other than the intended purpose and applications.

Product Description

It provides high torque transmission capacity and a handle shape that's friendly to the hand.

Specifications of NO.800H-10BS

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No. 1 / No. 2 / No. 3
  • Tip Size, Slotted (-) Blade Width (mm) B1
    4 ~ 6
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Angle
  • Magnet
    Available
  • Grip Type
    Resin
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    2.5 ~ 6
  • Product Width(mm)
    35
  • Product Height(mm)
    215
  • Product Depth(mm)
    50
  • Product Weight(g)
    178
  • Number of Attached Bits(Pieces)
    10
  • Set includes accessories
    Accessory Tool Bits: (25 mm bit): +No.1, +No.2, +No.3, -4 mm, -6 mm, H2.5, H3, H4, H5, H6.
  • Intended Use
    Tightening and loosening screws.
  • Function 1
    Magnetic-type bit holder allows bits to be replaced easily and securely.
  • Function 2
    Palm-fitting grip is employed, it delivers great power without slipping due to elastomer plastic handle.
  • Note 1
    Do not use on live electrical equipment. Do not strike with hammer or similar tools.
  • Note 2
    Please use a product that matches the size of the screws. Do not apply excessive torque.
  • Note 3
    Do not use it for anything other than the intended purpose and applications.
Part Number
NO.800H-10BS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 478.46

SKJ TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1