(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Ergonomic Fit Screwdriver 830

Ergonomic Fit Screwdriver 830

You can add up to 6 items to the comparison list.

Loading...

Specifications of 4977292200400

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 1
  • Shaft Length L (mm)
    25
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    Available
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Product Width(mm)
    35
  • Product Height(mm)
    79
  • Product Depth(mm)
    35
  • Product Weight(g)
    34
  • Shaft Diameter(mm)
    5
  • Grip Diameter(mm)
    35
  • Shaft
    Full body hardened
  • Intended Use
    Tightening and loosening screws.
  • Function 1
    Palm-fitting grip is employed, it delivers great power without slipping due to elastomer plastic handle.
  • Material
    Shaft: Special Alloy Steel. Handle: PP TPR.
  • Note 1
    Do not use on live electrical equipment. Do not strike with hammer or similar tools.
  • Note 2
    Please use a product that matches the size of the screws. Do not apply excessive torque.
  • Note 3
    Do not use it for anything other than the intended purpose and applications.
Part Number
4977292200400
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 161.98

SKJ TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 1
  • Shaft Length L (mm)
    25
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    Available
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Product Width(mm)
    35
  • Product Height(mm)
    79
  • Product Depth(mm)
    35
  • Product Weight(g)
    34
  • Shaft Diameter(mm)
    5
  • Grip Diameter(mm)
    35
  • Shaft
    Full body hardened
  • Intended Use
    Tightening and loosening screws.
  • Function 1
    Palm-fitting grip is employed, it delivers great power without slipping due to elastomer plastic handle.
  • Material
    Shaft: Special Alloy Steel. Handle: PP TPR.
  • Note 1
    Do not use on live electrical equipment. Do not strike with hammer or similar tools.
  • Note 2
    Please use a product that matches the size of the screws. Do not apply excessive torque.
  • Note 3
    Do not use it for anything other than the intended purpose and applications.

Product Description

It provides high torque transmission capacity and a handle shape that's friendly to the hand.

Specifications of 4977292200400

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 1
  • Shaft Length L (mm)
    25
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    Available
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Product Width(mm)
    35
  • Product Height(mm)
    79
  • Product Depth(mm)
    35
  • Product Weight(g)
    34
  • Shaft Diameter(mm)
    5
  • Grip Diameter(mm)
    35
  • Shaft
    Full body hardened
  • Intended Use
    Tightening and loosening screws.
  • Function 1
    Palm-fitting grip is employed, it delivers great power without slipping due to elastomer plastic handle.
  • Material
    Shaft: Special Alloy Steel. Handle: PP TPR.
  • Note 1
    Do not use on live electrical equipment. Do not strike with hammer or similar tools.
  • Note 2
    Please use a product that matches the size of the screws. Do not apply excessive torque.
  • Note 3
    Do not use it for anything other than the intended purpose and applications.
Part Number
4977292200400
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 161.98

SKJ TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1