(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ergonomic Fit Screwdriver 800

Ergonomic Fit Screwdriver 800

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 184.02 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4977292200363
4977292200387
4977292200394
4977292200431
4977292200455
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standards for Tip Shape Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 Shaft Length L (mm) Tip Size, Slotted (-) Blade Thickness (mm) B2 Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Product Weight
(g)
Shaft Diameter
(mm)
Grip Diameter
(mm)

฿ 184.02

SKJ TOOL 1 Piece(s) 31 Day(s) Plus (+) No. 1 - 75 - 30 177 30 60 4 30

฿ 226.57

SKJ TOOL 1 Piece(s) 31 Day(s) Plus (+) No. 2 - 150 - 35 262 35 102 6 35

฿ 283.46

SKJ TOOL 1 Piece(s) 31 Day(s) Plus (+) No. 3 - 150 - 40 272 40 159 8 40

฿ 184.02

SKJ TOOL 1 Piece(s) 31 Day(s) Minus (-) - 5.5 75 0.8 30 177 30 60 5 30

฿ 226.42

SKJ TOOL 1 Piece(s) 31 Day(s) Minus (-) - 6 150 1 35 262 35 101 6 35

Basic Specifications

  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    Available
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Shaft
    Full body hardened
  • Intended Use
    Tightening and loosening screws.
  • Function 1
    Palm-fitting grip is employed, it delivers great power without slipping due to elastomer plastic handle.
  • Material
    Shaft: Special Alloy Steel. Handle: PP TPR.
  • Note 1
    Do not use on live electrical equipment. Do not strike with hammer or similar tools.
  • Note 2
    Please use a product that matches the size of the screws. Do not apply excessive torque.
  • Note 3
    Do not use it for anything other than the intended purpose and applications.

Product Description

It provides high torque transmission capacity and a handle shape that's friendly to the hand.

Part Number
4977292200363
4977292200387
4977292200394
4977292200431
4977292200455
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standards for Tip Shape Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 Shaft Length L (mm) Tip Size, Slotted (-) Blade Thickness (mm) B2 Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Product Weight
(g)
Shaft Diameter
(mm)
Grip Diameter
(mm)

฿ 184.02

SKJ TOOL 1 Piece(s) 31 Day(s) Plus (+) No. 1 - 75 - 30 177 30 60 4 30

฿ 226.57

SKJ TOOL 1 Piece(s) 31 Day(s) Plus (+) No. 2 - 150 - 35 262 35 102 6 35

฿ 283.46

SKJ TOOL 1 Piece(s) 31 Day(s) Plus (+) No. 3 - 150 - 40 272 40 159 8 40

฿ 184.02

SKJ TOOL 1 Piece(s) 31 Day(s) Minus (-) - 5.5 75 0.8 30 177 30 60 5 30

฿ 226.42

SKJ TOOL 1 Piece(s) 31 Day(s) Minus (-) - 6 150 1 35 262 35 101 6 35

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1