(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Electric Drill Form Tie Socket B

Electric Drill Form Tie Socket B

You can add up to 6 items to the comparison list.

Loading...

Specifications of 4977292348799

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For electric drill
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    6.35
  • Socket shape
    Special
  • Product Width(mm)
    28
  • Product Height(mm)
    110
  • Product Depth(mm)
    20
  • Product Weight(g)
    120
  • Specification 1
    Applicable Model: Electric Drill, Impact Screwdriver
  • Application details
    Fork Wrench Rotation.
  • Function 1
    Foam tie wrench can be rotated from any angle, and can be used for electric drill and impact driver sockets with favorable workability.
  • Notes 1
    Please do not use an impact wrench (including air).
Part Number
4977292348799
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 396.79

SKJ TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For electric drill
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    6.35
  • Socket shape
    Special
  • Product Width(mm)
    28
  • Product Height(mm)
    110
  • Product Depth(mm)
    20
  • Product Weight(g)
    120
  • Specification 1
    Applicable Model: Electric Drill, Impact Screwdriver
  • Application details
    Fork Wrench Rotation.
  • Function 1
    Foam tie wrench can be rotated from any angle, and can be used for electric drill and impact driver sockets with favorable workability.
  • Notes 1
    Please do not use an impact wrench (including air).

Product Description

Trumpet shaped to rotate form tie wrenches from any angle.

Specifications of 4977292348799

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For electric drill
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    6.35
  • Socket shape
    Special
  • Product Width(mm)
    28
  • Product Height(mm)
    110
  • Product Depth(mm)
    20
  • Product Weight(g)
    120
  • Specification 1
    Applicable Model: Electric Drill, Impact Screwdriver
  • Application details
    Fork Wrench Rotation.
  • Function 1
    Foam tie wrench can be rotated from any angle, and can be used for electric drill and impact driver sockets with favorable workability.
  • Notes 1
    Please do not use an impact wrench (including air).
Part Number
4977292348799
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 396.79

SKJ TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1