(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Flathead Bit Socket 9.5

Flathead Bit Socket 9.5

You can add up to 6 items to the comparison list.

Loading...

Specifications of SS3-06

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    9.5
  • Socket shape
    Flathead (-)
  • Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch)
    3/8
  • Size(mm)
    (-)No.6
  • Specification 2
    ANSI, DIN Standard Compliant
  • Material 1
    Chrome Vanadium Steel
  • Application details
    Tightening or loosening of slotted screws.
  • Function 1
    To be used for tightening or loosening of slotted screws.
Part Number
SS3-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 174.35

SKJ TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    9.5
  • Socket shape
    Flathead (-)
  • Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch)
    3/8
  • Size(mm)
    (-)No.6
  • Specification 2
    ANSI, DIN Standard Compliant
  • Material 1
    Chrome Vanadium Steel
  • Application details
    Tightening or loosening of slotted screws.
  • Function 1
    To be used for tightening or loosening of slotted screws.

Product Description

Ideal for tightening or loosening flathead screws.

Specifications of SS3-06

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    9.5
  • Socket shape
    Flathead (-)
  • Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch)
    3/8
  • Size(mm)
    (-)No.6
  • Specification 2
    ANSI, DIN Standard Compliant
  • Material 1
    Chrome Vanadium Steel
  • Application details
    Tightening or loosening of slotted screws.
  • Function 1
    To be used for tightening or loosening of slotted screws.
Part Number
SS3-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 174.35

SKJ TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1