Socket Set, Insertion Angle 9.5 mm

Caution
- Use bolts, nuts, and screws that match the size. Fully insert bolts, nuts, and screws. Insert the square drive all the way to the root. Please do not use with electric tools such as impact wrenches. Do not use a pipe as an extension to the handle or hit with a hammer, etc. Do not use if damage such as cracking, chipping, abrasion, or warping is evident. Do not use it for anything other than the intended purpose and applications.
Product Description
A socket set designed to be easy on the bolt corners during surface contact processing.
[Features]
· Sockets can be easily removed and installed securely with a single action as a new type of socket holder is used in this product.
· Uses chrome vanadium steel material that has excellent strength and impact resistance.
[Applications]
· Drive pin 9.5 mm inch size compatible socket 8-piece set.