Socket Set, Insertion Angle 6.35 mm

Brand :
SK 11

Caution

  • Use bolts and nuts that match the size. Insert the socket all the way so as not to catch it diagonally or shallowly against the bolt or nut. Insert the square drive all the way to the root. Please do not use with electric tools such as impact wrenches. Do not use a pipe as an extension to the handle or hit with a hammer, etc. Do not use if damage such as cracking, chipping, abrasion, or warping is evident. Do not use it for anything other than the intended purpose and applications.

Product Description

A socket set designed to be easy on the bolt corners during surface contact processing.
[Features]
· New type of socket holder is used.
· One-touch operation easily removes the socket, and firmly mounts the socket.
· Drive pin 6.35 mm millimeter size compatible socket x 9 set.
· Uses chrome vanadium steel material that has excellent strength and impact resistance.
[Applications]
· Tightening and loosening hex bolts.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Socket Set, Insertion Angle 6.35 mm | SK 11 | MISUMI Thailand