(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slim Ratchet Screwdriver Number of Gears: 52 Teeth

Slim Ratchet Screwdriver Number of Gears: 52 Teeth

You can add up to 6 items to the comparison list.

Loading...

Specifications of SRD-220

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    6.35
  • Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch)
    1/4
  • Product Width(mm)
    96
  • Product Height(mm)
    16
  • Product Depth(mm)
    15
  • Product Weight(g)
    27
  • Number of Gears(Threaded)
    52 (7-Degree Feed Angle)
  • Specification 1
    Accessory Tool Bits: 16 mm single-headed Bit +No.2.
  • Application details
    For tightening or loosening screws in narrow spaces.
  • Function 1
    52-tooth gear creates detailed and smooth movement, making work more efficient.
  • Function 2
    High performance gears are built into this high power ratchet driver capable of tightening.
  • Function 3
    Compact head with width of 14.3 mm, which is the smallest in its class.
  • Function 4
    Can use a commercial 6.35 mm width across flats hex bit.
  • Notes 1
    Do not use on live electrical equipment.
  • Notes 2
    Please use a product that matches the size of the screws.
  • Notes 3
    Please wear safety glasses when working. Please do not us for purposes other than that for which the product is intended.
Part Number
SRD-220
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 428.65

SKJ TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    6.35
  • Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch)
    1/4
  • Product Width(mm)
    96
  • Product Height(mm)
    16
  • Product Depth(mm)
    15
  • Product Weight(g)
    27
  • Number of Gears(Threaded)
    52 (7-Degree Feed Angle)
  • Specification 1
    Accessory Tool Bits: 16 mm single-headed Bit +No.2.
  • Application details
    For tightening or loosening screws in narrow spaces.
  • Function 1
    52-tooth gear creates detailed and smooth movement, making work more efficient.
  • Function 2
    High performance gears are built into this high power ratchet driver capable of tightening.
  • Function 3
    Compact head with width of 14.3 mm, which is the smallest in its class.
  • Function 4
    Can use a commercial 6.35 mm width across flats hex bit.
  • Notes 1
    Do not use on live electrical equipment.
  • Notes 2
    Please use a product that matches the size of the screws.
  • Notes 3
    Please wear safety glasses when working. Please do not us for purposes other than that for which the product is intended.

Product Description

With a 16 mm head, which is the slimmest in its class, this slim ratchet screwdriver is a powerful tool when used to perform work in narrow spaces.
[Features]
· 52-tooth gear creates detailed and smooth movement. Efficient work is possible.
· With high performance gear that enables final tightening.
· Compact head with a width of 14.3 mm, which is the smallest in its class.
[Applications]
· For tightening or loosening screws in narrow spaces.

Specifications of SRD-220

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    6.35
  • Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch)
    1/4
  • Product Width(mm)
    96
  • Product Height(mm)
    16
  • Product Depth(mm)
    15
  • Product Weight(g)
    27
  • Number of Gears(Threaded)
    52 (7-Degree Feed Angle)
  • Specification 1
    Accessory Tool Bits: 16 mm single-headed Bit +No.2.
  • Application details
    For tightening or loosening screws in narrow spaces.
  • Function 1
    52-tooth gear creates detailed and smooth movement, making work more efficient.
  • Function 2
    High performance gears are built into this high power ratchet driver capable of tightening.
  • Function 3
    Compact head with width of 14.3 mm, which is the smallest in its class.
  • Function 4
    Can use a commercial 6.35 mm width across flats hex bit.
  • Notes 1
    Do not use on live electrical equipment.
  • Notes 2
    Please use a product that matches the size of the screws.
  • Notes 3
    Please wear safety glasses when working. Please do not us for purposes other than that for which the product is intended.
Part Number
SRD-220
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 428.65

SKJ TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1