(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
363P7 |
363P8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Standards for Tip Shape | Mass (g) |
Set Content |
---|---|---|---|---|---|---|---|---|
฿ 1,778.25 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | T7 / T8 / T9 / T10 / T15 / T20 / T25 | 99 | T7/T8/T9/T10/T15/T20/T25 | ||
฿ 1,988.99 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | T9 / T10 / T15 / T20 / T25 / T27 / T30 / T40 | 111 | T9/T10/T15/T20/T25/T27/T30/T40 |
363P7 is a 7-piece set of Torx® keys from T7 to T25. Includes a push button to easily take out each Torx® key. Handle made from glass fiber reinforced plastic. The blade is made of chrome vanadium steel. It has been quenched with an electroplated finish. With a hanging hook for storefront sales. 363P8 from T9 to T40 are newly introduced products.
Part Number |
---|
363P7 |
363P8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Standards for Tip Shape | Mass (g) |
Set Content |
---|---|---|---|---|---|---|---|---|
฿ 1,778.25 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | T7 / T8 / T9 / T10 / T15 / T20 / T25 | 99 | T7/T8/T9/T10/T15/T20/T25 | ||
฿ 1,988.99 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | T9 / T10 / T15 / T20 / T25 / T27 / T30 / T40 | 111 | T9/T10/T15/T20/T25/T27/T30/T40 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?