(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
1054825 |
1054827 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Name of Product | Package Size (mm) |
Weight (g) |
JAN Code |
---|---|---|---|---|---|---|---|---|---|
฿ 100.96 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | Cutter Spare Blade, 10 pcs, Large (L Type) | H10×W120×D23 | 76 | 4907052167360 | ||
฿ 75.24 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | Cutter Spare Blade, 10 pcs, Small (S Type) | H10×W95×D13 | 27 | 4907052167384 |
Replacement blade with a focus on cost.
Part Number |
---|
1054825 |
1054827 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Name of Product | Package Size (mm) |
Weight (g) |
JAN Code |
---|---|---|---|---|---|---|---|---|---|
฿ 100.96 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | Cutter Spare Blade, 10 pcs, Large (L Type) | H10×W120×D23 | 76 | 4907052167360 | ||
฿ 75.24 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | Cutter Spare Blade, 10 pcs, Small (S Type) | H10×W95×D13 | 27 | 4907052167384 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?