(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wooden Handle Silicon Hammer Mini

Wooden Handle Silicon Hammer Mini

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1030675

  • Head Material
    Other
  • Handle Material
    Other
  • Package Size(mm)
    H307×W78×D50
  • Mass(g)
    230
  • Name of Product
    Wooden Handle Silicon Hammer Mini
  • JAN Code
    4907052137950
  • Intended Use
    For Assembling Wooden Products, Attaching Molds, Etc.
  • Features
    Does Not Readily Scratch Mating Material
Part Number
1030675
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 401.41

HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Head Material
    Other
  • Handle Material
    Other
  • Package Size(mm)
    H307×W78×D50
  • Mass(g)
    230
  • Name of Product
    Wooden Handle Silicon Hammer Mini
  • JAN Code
    4907052137950
  • Intended Use
    For Assembling Wooden Products, Attaching Molds, Etc.
  • Features
    Does Not Readily Scratch Mating Material

Product Description

Ideal for assembling wooden products and attaching to molds.

[Features]
· Does not readily scratch mating material

Specifications of 1030675

  • Head Material
    Other
  • Handle Material
    Other
  • Package Size(mm)
    H307×W78×D50
  • Mass(g)
    230
  • Name of Product
    Wooden Handle Silicon Hammer Mini
  • JAN Code
    4907052137950
  • Intended Use
    For Assembling Wooden Products, Attaching Molds, Etc.
  • Features
    Does Not Readily Scratch Mating Material
Part Number
1030675
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 401.41

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1