(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Color Grip Marugennou

Color Grip Marugennou

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1030630

  • Head Material
    Other
  • Handle Material
    Other
  • Package Size(mm)
    H250×W77×D25
  • Mass(g)
    378
  • Name of Product
    Color Grip Marugennou
  • JAN Code
    4907052137882
Part Number
1030630
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 309.28

HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Head Material
    Other
  • Handle Material
    Other
  • Package Size(mm)
    H250×W77×D25
  • Mass(g)
    378
  • Name of Product
    Color Grip Marugennou
  • JAN Code
    4907052137882

Product Description

[Features]
· To strike nails around 40 mm

Specifications of 1030630

  • Head Material
    Other
  • Handle Material
    Other
  • Package Size(mm)
    H250×W77×D25
  • Mass(g)
    378
  • Name of Product
    Color Grip Marugennou
  • JAN Code
    4907052137882
Part Number
1030630
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 309.28

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1