(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
1030610 |
1030620 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Package Size (mm) |
Mass (g) |
Name of Product | JAN Code |
---|---|---|---|---|---|---|---|---|---|
฿ 291.95 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | H255×W100×D25 | 383 | Color Grip Nail Hammer, Small | 4907052137868 | ||
฿ 370.65 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | H293×W120×D30 | 564 | Color Grip Nail Hammer, Large | 4907052137875 |
A hammer that is useful for hammering and removing nails
Part Number |
---|
1030610 |
1030620 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Package Size (mm) |
Mass (g) |
Name of Product | JAN Code |
---|---|---|---|---|---|---|---|---|---|
฿ 291.95 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | H255×W100×D25 | 383 | Color Grip Nail Hammer, Small | 4907052137868 | ||
฿ 370.65 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | H293×W120×D30 | 564 | Color Grip Nail Hammer, Large | 4907052137875 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?