(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Aluminum Handle, Stainless Steel Mini Cutter 200 mm

Aluminum Handle, Stainless Steel Mini Cutter 200 mm

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1122800

  • Cutting Capacity(mm)
    Steel Wire: Approx. ø4, Copper Wire: Approx. ø4, Hard Wire: Approx. ø1.5
  • Total Length(mm)
    200
  • Package Size(mm)
    H213×W50×D15
  • Weight(g)
    191
  • JAN Code
    4907052206137
Part Number
1122800
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 579.43

HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

Product Description

[Features]
· Lightweight and rust-resistant. Easy cutting with one hand

Specifications of 1122800

  • Cutting Capacity(mm)
    Steel Wire: Approx. ø4, Copper Wire: Approx. ø4, Hard Wire: Approx. ø1.5
  • Total Length(mm)
    200
  • Package Size(mm)
    H213×W50×D15
  • Weight(g)
    191
  • JAN Code
    4907052206137
Part Number
1122800
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 579.43

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1