(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Telescopic Inspection Mirror PT-3

Telescopic Inspection Mirror PT-3

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1158343

  • Mirror Shape
    Circle
  • Maximum expansion and contraction value in full length(mm)
    595
  • Minimum expansion and contraction value in full length(mm)
    190
  • Mass(g)
    30
  • JAN Code
    4907052403024
  • Package Size(mm)
    H219×W40×D2
Part Number
1158343
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 317.00

HAND TOOLS 1 Piece(s) Same day 10

Basic Specifications

  • Mirror Shape
    Circle
  • Maximum expansion and contraction value in full length(mm)
    595
  • Minimum expansion and contraction value in full length(mm)
    190
  • Mass(g)
    30
  • JAN Code
    4907052403024
  • Package Size(mm)
    H219×W40×D2

Product Description

A pen type convenient to carry. The angle can be adjusted for inspecting narrow spaces and difficult-to-see areas.

Specifications of 1158343

  • Mirror Shape
    Circle
  • Maximum expansion and contraction value in full length(mm)
    595
  • Minimum expansion and contraction value in full length(mm)
    190
  • Mass(g)
    30
  • JAN Code
    4907052403024
  • Package Size(mm)
    H219×W40×D2
Part Number
1158343
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 317.00

HAND TOOLS 1 Piece(s) Same day 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1