1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Duster with Standard Nozzle AD-1

HAND TOOL

Air Duster with Standard Nozzle AD-1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 365.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For blowing off dust, water, sawdust, etc.

 
Part Number
1450050
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 365.19

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Model Air Dusters (Aluminum Body) Maximum Operating Pressure(Mpa) 0.7 Plug Connection Screws G1/4(PF1/4)
Nozzle Connection Screws G1/8(PF1/8) Package Size(mm) H170×W148×D18 Weight(g) 190
JAN Code 4907052378179 Use For blowing off dust, water, sawdust, etc. Air supply port Plug
Material Aluminum Die Casting