(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Telescopic Pickup Tool, with LED, Magnet Type PT-4

Telescopic Pickup Tool, with LED, Magnet Type PT-4

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1158344

  • Type
    Magnetic Tool
  • Overall Length(mm)
    195~800
  • JAN Code
    4907052403031
  • Package Size(mm)
    H265×W70×D20
  • Mass(g)
    100
  • Total Length(mm)
    195-800
  • Supplement
    Extendable Antenna
  • Features
    · Magnet type that easily catches objects even in narrow and hard to reach areas · Bright. No problem in dark places either. Equipped with LED light
  • Battery
    Button battery LR44 x 3
  • Continuous Lighting Time
    Approximately 6 hours
  • Light Source
    LED
Part Number
1158344
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 394.00

HAND TOOL 1 Piece(s) 8 Day(s)

Basic Specifications

  • Type
    Magnetic Tool
  • Overall Length(mm)
    195~800
  • JAN Code
    4907052403031
  • Package Size(mm)
    H265×W70×D20
  • Mass(g)
    100
  • Total Length(mm)
    195-800
  • Supplement
    Extendable Antenna
  • Features
    · Magnet type that easily catches objects even in narrow and hard to reach areas · Bright. No problem in dark places either. Equipped with LED light
  • Battery
    Button battery LR44 x 3
  • Continuous Lighting Time
    Approximately 6 hours
  • Light Source
    LED

Product Description

[Features]
· Magnet type that easily catches objects even in narrow and hard to reach areas.
· Bright. Works in dark areas too. With LED light.

Specifications of 1158344

  • Type
    Magnetic Tool
  • Overall Length(mm)
    195~800
  • JAN Code
    4907052403031
  • Package Size(mm)
    H265×W70×D20
  • Mass(g)
    100
  • Total Length(mm)
    195-800
  • Supplement
    Extendable Antenna
  • Features
    · Magnet type that easily catches objects even in narrow and hard to reach areas · Bright. No problem in dark places either. Equipped with LED light
  • Battery
    Button battery LR44 x 3
  • Continuous Lighting Time
    Approximately 6 hours
  • Light Source
    LED
Part Number
1158344
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 394.00

HAND TOOL 1 Piece(s) 8 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1