(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Extending Pick-up Tool, Magnet Type

Extending Pick-up Tool, Magnet Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1158342

  • Type
    Magnetic Tool
  • Overall Length(mm)
    135~600
  • Name of Product
    Telescopic Magnetic Type Large Pick-up Tool PT-2
  • JAN Code
    4907052403017
  • Package Size(mm)
    H168×W40×D13
  • Mass(g)
    30
  • Total Length(mm)
    135-600
  • Supplement
    Extendable Antenna
  • Features
    · Pen-type convenient for carrying · Magnet type that easily catches objects even in narrow and hard to reach areas
Part Number
1158342
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Overall Length
(mm)
Name of Product JAN Code Package Size
(mm)
Mass
(g)
Total Length
(mm)

฿ 420.00

HAND TOOL 1 Piece(s) Same day Magnetic Tool 135~600 Telescopic Magnetic Type Large Pick-up Tool PT-2 4907052403017 H168×W40×D13 30 135-600

Basic Specifications

  • Supplement
    Extendable Antenna
  • Features
    · Pen-type convenient for carrying · Magnet type that easily catches objects even in narrow and hard to reach areas

Product Description

A pen type convenient to carry. Magnet type that easily catches objects even in narrow and hard to reach areas.

Specifications of 1158342

  • Type
    Magnetic Tool
  • Overall Length(mm)
    135~600
  • Name of Product
    Telescopic Magnetic Type Large Pick-up Tool PT-2
  • JAN Code
    4907052403017
  • Package Size(mm)
    H168×W40×D13
  • Mass(g)
    30
  • Total Length(mm)
    135-600
  • Supplement
    Extendable Antenna
  • Features
    · Pen-type convenient for carrying · Magnet type that easily catches objects even in narrow and hard to reach areas
Part Number
1158342
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Overall Length
(mm)
Name of Product JAN Code Package Size
(mm)
Mass
(g)
Total Length
(mm)

฿ 420.00

HAND TOOL 1 Piece(s) Same day Magnetic Tool 135~600 Telescopic Magnetic Type Large Pick-up Tool PT-2 4907052403017 H168×W40×D13 30 135-600

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1