(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Interchangeable Electric Screwdriver, 2-Way Type + No. 2 x -6 mm

Interchangeable Electric Screwdriver, 2-Way Type + No. 2 x -6 mm

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1144165

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    6
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    Available
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Package Size(mm)
    H200×W40×D40
  • Weight(g)
    91
  • JAN Code
    4907052332058
Part Number
1144165
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 170.36

HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

Product Description

A soft electrician's grip which also includes a magnet, and is gentle on the hands when applying force.

Specifications of 1144165

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    6
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    Available
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Package Size(mm)
    H200×W40×D40
  • Weight(g)
    91
  • JAN Code
    4907052332058
Part Number
1144165
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 170.36

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1