(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Clear line driver -6X38 mm

Clear line driver -6X38 mm

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1152475

  • Standards for Tip Shape
    Minus (-)
  • Tip Size, Slotted (-) Blade Width (mm) B1
    6
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Package Size(mm)
    H90×W30×D30
  • Weight(g)
    48
  • Name of Product
    Clear line driver -6X38 mm
  • JAN Code
    4907052333109
Part Number
1152475
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 90.48

HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Standards for Tip Shape
    Minus (-)
  • Tip Size, Slotted (-) Blade Width (mm) B1
    6
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Package Size(mm)
    H90×W30×D30
  • Weight(g)
    48
  • Name of Product
    Clear line driver -6X38 mm
  • JAN Code
    4907052333109

Product Description

A screwdriver that's easy to use in a narrow space

Specifications of 1152475

  • Standards for Tip Shape
    Minus (-)
  • Tip Size, Slotted (-) Blade Width (mm) B1
    6
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Package Size(mm)
    H90×W30×D30
  • Weight(g)
    48
  • Name of Product
    Clear line driver -6X38 mm
  • JAN Code
    4907052333109
Part Number
1152475
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 90.48

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1