1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hook & Loop Fastener Sander Super Soft

GRINDING/FINISHING

Hook & Loop Fastener Sander Super Soft
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 331.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For polishing of wood, resin, round surfaces and corners.

[Features]
· Light and easy to carry with a soft grip.
· Hook and loop fastener type sanding paper for easy paper replacement

 
Part Number
1068560
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 331.97

GRINDING/FINISHING 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Method of Using For Sander Color White Product Name Magic Sander Super Soft
JAN Code 4907052229365 Package Size(mm) H150×W67×D38 Mass(g) 54
Use · For polishing wood and resin · For polishing R planes and corners Features · Light and easy to carry with a soft grip · Hook and loop fastener type sanding paper for easy paper replacement