1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sponge Sander

Sponge Sander
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 88.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For rust removal and polishing, as well as burn deposit and dirt removal.

[Features]
· The product is hygienic because it can be washed with water

 
Part Number
1068660
1068670
1068680
1068690
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
JAN Code Mass
(g)

฿ 90.05

GRINDING/FINISHING 1 Piece(s) 31 Day(s) 60490705222920423

฿ 89.60

GRINDING/FINISHING 1 Piece(s) 31 Day(s) 120490705222921120

฿ 89.13

GRINDING/FINISHING 1 Piece(s) 31 Day(s) 180490705222922817

฿ 88.98

GRINDING/FINISHING 1 Piece(s) 31 Day(s) 240490705222923516

Loading...

  1. 1

Basic Information

Sheet Model Polyurethane (Sponge) Method of Using For Sander Color Black
Package Size(mm) H130×W68×D25 Use · Rust removing and polishing · Burn deposits and contamination removal Features The product is hygienic because it can be washed with water