1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cutting Grindstone for Metal, 10-Piece Set RB-62

ERM CUTTING TOOLS

Cutting Grindstone for Metal, 10-Piece Set RB-62
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 368.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For precise cutting of materials such as thin iron plates and narrow pipes.
· For metal/light metal.

 
Part Number
1320890
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 368.51

ERM CUTTING TOOLS 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Outside Diameter(mm) 22 Package Size(mm) H105×W60×D7 Weight(g) 13
JAN Code 4907052372788 Thickness 0.6 Maximum Allowable Speed(min-1) 15000
Use · Precision cutting work for thin iron sheets and small diameter pipes · For metals and light metals Specifications φ2.35 mm Shaft