1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cutting Lebo Chip Saw for Woodwork

Cutting Lebo Chip Saw for Woodwork
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 348.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For General Wood and Laminated Wood

[Features]
· Precision double-sided polishing makes the cut-edge cut beautifully

 
Part Number
1313260
1313270
1313280
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Package Size
(mm)
Weight
(g)
JAN Code

฿ 348.04

ERM CUTTING TOOLS 1 Piece(s) 31 Day(s) 147H170×W170×D101794907052363564

฿ 353.62

ERM CUTTING TOOLS 1 Piece(s) 31 Day(s) 165H186×W186×D102154907052363571

฿ 364.00

ERM CUTTING TOOLS 1 Piece(s) 31 Day(s) 190H208×W208×D102824907052363588

Loading...

  1. 1

Basic Information

Blade Thickness(mm) 1.6 Number of Cutting Teeth(P) 52 Inner Diameter(mm) φ20
Features Precision double-sided polishing makes the cut-edge cut beautifully