(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tire gauge A6301

Tire gauge A6301

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1450620

  • Mass(g)
    66
  • JAN Code
    4907052390065
  • Material
    Main Body: Brass Plating Finish
  • • Maximum Use Pressure
    0.4MPa
  • Package Size(mm)
    H218×W60×D26
Part Number
1450620
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 723.28

POWER TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Mass(g)
    66
  • JAN Code
    4907052390065
  • Material
    Main Body: Brass Plating Finish
  • • Maximum Use Pressure
    0.4MPa
  • Package Size(mm)
    H218×W60×D26

Product Description

For tire pressure measurement of motorcycles / passenger vehicles

Specifications of 1450620

  • Mass(g)
    66
  • JAN Code
    4907052390065
  • Material
    Main Body: Brass Plating Finish
  • • Maximum Use Pressure
    0.4MPa
  • Package Size(mm)
    H218×W60×D26
Part Number
1450620
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 723.28

POWER TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1