(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Laser Distance Gauge LD080PI

Laser Distance Gauge LD080PI

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of LD080PI

  • Measurement Range(m)
    0.05~80
  • Measurement Precision(mm)
    ±1.5
  • Minimum Display(mm)
    0.1
  • Detailed Type
    High Performance
  • Light Output
    1 mW or Less (Laser Safety Standard Class 2)
  • Wavelength(nm)
    635
  • Dust-proof and Waterproof Protection Class
    IP54
  • Automatic Power OFF (Laser)
    After 90 Seconds
  • Automatic Power OFF (Power)
    After 180 Seconds
  • Display
    LCD Backlight (White)
  • Weight(g)
    140
  • Memory Function
    20 Events
Part Number
LD080PI SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 13,903.34

฿ 11,556.46

LASER DISTANCE GAUGES 1 Piece(s) 1 Day(s)

Basic Specifications

  • Measurement Range(m)
    0.05~80
  • Measurement Precision(mm)
    ±1.5
  • Minimum Display(mm)
    0.1
  • Detailed Type
    High Performance
  • Light Output
    1 mW or Less (Laser Safety Standard Class 2)
  • Wavelength(nm)
    635
  • Dust-proof and Waterproof Protection Class
    IP54
  • Automatic Power OFF (Laser)
    After 90 Seconds
  • Automatic Power OFF (Power)
    After 180 Seconds
  • Display
    LCD Backlight (White)
  • Weight(g)
    140
  • Memory Function
    20 Events

Product Description

[Features]
· Equipped with an incline sensor that enables many kinds of measurement.
· Measurement distance of 80 m.
· 20 memory items.
· LCD with backlight.
· Dust and water ingress protection grade of IP54.
· Multifunction end piece.
· Mountable on tripod
[Applications]
· Instantaneous measurement of distance, area and volume. Use to make measurements for estimates for electricity, water, piping, renovation work, etc.
[Accessories]
· Soft case, strap, 2 × AAA-sized batteries

Specifications of LD080PI

  • Measurement Range(m)
    0.05~80
  • Measurement Precision(mm)
    ±1.5
  • Minimum Display(mm)
    0.1
  • Detailed Type
    High Performance
  • Light Output
    1 mW or Less (Laser Safety Standard Class 2)
  • Wavelength(nm)
    635
  • Dust-proof and Waterproof Protection Class
    IP54
  • Automatic Power OFF (Laser)
    After 90 Seconds
  • Automatic Power OFF (Power)
    After 180 Seconds
  • Display
    LCD Backlight (White)
  • Weight(g)
    140
  • Memory Function
    20 Events
Part Number
LD080PI SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 13,903.34

฿ 11,556.46

LASER DISTANCE GAUGES 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1