1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Filter for Air Brush HCPP-140

AIR TOOL

Air Filter for Air Brush HCPP-140
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 516.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For removing moisture, etc. EARTH MAN, Use it as an air filter for and hobby compressors.

 
Part Number
1401812
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 516.21

AIR TOOL 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Package Size(mm) H115×W74×D30 Weight(g) 37 Maximum Usable Pressure(MPa) 0.6
JAN Code 4907052378636 Screw Diameter G1/8(PF1/8) Recommended Models to Use EARTH MAN

Please check the type/dimensions/specifications of the part 1401812 in the Air Filter for Air Brush HCPP-140 series.