(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Head Air Chuck A7403

Long Head Air Chuck A7403

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1450152

  • JAN Code
    4907052390096
  • Maximum Use Pressure(Mpa)
    1
  • Material
    Brass plated finishing
  • Package Size(mm)
    H260×W60×D26
  • Mass(g)
    149
  • Intended Use
    To check the air pressure of tires of motorcycles, passenger cars, and trucks
  • Features
    · Compatible with double tires · Long head type to reach valves fitted in locations at deep ends
  • Specifications
    Air supply port: Plug (G1/4)
Part Number
1450152
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 851.00

POWER TOOL 1 Piece(s) Same day

Basic Specifications

  • JAN Code
    4907052390096
  • Maximum Use Pressure(Mpa)
    1
  • Material
    Brass plated finishing
  • Package Size(mm)
    H260×W60×D26
  • Mass(g)
    149
  • Intended Use
    To check the air pressure of tires of motorcycles, passenger cars, and trucks
  • Features
    · Compatible with double tires · Long head type to reach valves fitted in locations at deep ends
  • Specifications
    Air supply port: Plug (G1/4)

Product Description

To check the air pressure of tires of motorcycles, passenger cars, and trucks

[Features]
· Supports W tire.
· Long head type to reach valves fitted in deep locations too

Specifications of 1450152

  • JAN Code
    4907052390096
  • Maximum Use Pressure(Mpa)
    1
  • Material
    Brass plated finishing
  • Package Size(mm)
    H260×W60×D26
  • Mass(g)
    149
  • Intended Use
    To check the air pressure of tires of motorcycles, passenger cars, and trucks
  • Features
    · Compatible with double tires · Long head type to reach valves fitted in locations at deep ends
  • Specifications
    Air supply port: Plug (G1/4)
Part Number
1450152
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 851.00

POWER TOOL 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1