(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
1450150 |
1450151 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Package Size (mm) |
Mass (g) |
Intended Use | Features |
---|---|---|---|---|---|---|---|---|---|---|
฿ 600.94 |
POWER TOOL | 1 Piece(s) | 31 Day(s) | 4907052390072 | H218×W60×D26 | 96 | For Filling Tires for Bicycles, Motorcycles, and Passenger Vehicles with Air | - | ||
฿ 622.65 |
POWER TOOL | 1 Piece(s) | 31 Day(s) | 4907052390089 | H260×W60×D26 | 119 | To check the air pressure of tires of motorcycles, passenger cars, and trucks | Supports W tire |
[Features]
· For pumping tires for bicycles, motorcycles, and passenger vehicles with air.
· 1450151.
· Supports W tire
Part Number |
---|
1450150 |
1450151 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Package Size (mm) |
Mass (g) |
Intended Use | Features |
---|---|---|---|---|---|---|---|---|---|---|
฿ 600.94 |
POWER TOOL | 1 Piece(s) | 31 Day(s) | 4907052390072 | H218×W60×D26 | 96 | For Filling Tires for Bicycles, Motorcycles, and Passenger Vehicles with Air | - | ||
฿ 622.65 |
POWER TOOL | 1 Piece(s) | 31 Day(s) | 4907052390089 | H260×W60×D26 | 119 | To check the air pressure of tires of motorcycles, passenger cars, and trucks | Supports W tire |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?