1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diamond Groove Cutter U Shape (Part Number)

ERM CUTTING TOOLS

Diamond Groove Cutter U Shape
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 910.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
For repairing wide and large cracks on concrete and mortar walls.
[Applications]
Repair of wide and large cracks on concrete and mortar walls

 
Part Number
1305680
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 910.27

ERM CUTTING TOOLS 2 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Outside Diameter(mm) 100 Blade Thickness(mm) 10
Hole Diameter(mm) ø20 (Included Ring: ø15) Package Size(mm) H150×W130×D17 Weight(g) 265
Maximum Operating Rotational Speed(min-1) 15200 JAN Code 4907052362130

Please check the type/dimensions/specifications of the part 1305680 in the Diamond Groove Cutter U Shape series.