1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Duster with Increase Nozzle A7153

AIR TOOL

Air Duster with Increase Nozzle A7153
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 647.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For blowing off dust, water, sawdust, etc.
· The air flow is increased by about 3 times with this special nozzle used to suck in air

 
Part Number
1450097
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 647.04

AIR TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Maximum Operating Pressure(Mpa) 0.6 Package Size(mm) H134×W186×D24 Weight(g) 146
JAN Code 4907052390478 Specifications · Plug mounting screw: Rc1/4(PT1/4) · Nozzle connection screw: G1/8 (PF1/8) Advantages The air flow is increased by about 3 times with this special nozzle used to suck in air