1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Air Duster, Flow Adjustment A7112

AIR TOOL

Mini Air Duster, Flow Adjustment A7112
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 431.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For blowing off dust, water, sawdust, etc.
· Airflow can be adjusted.
· Comes with a carabiner convenient for portability

 
Part Number
1450115
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 431.42

AIR TOOL 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Maximum Operating Pressure(Mpa) 0.6 Package Size(mm) H130×W65×D22 Weight(g) 67
JAN Code 4907052390386 Specifications · Plug mounting screw: G1/4 (PF1/4) · Nozzle connection screw: G1/8 (PF1/8) Advantages · Air flow rates can be regulated· Convenient snap ring included for carrying

Please check the type/dimensions/specifications of the part 1450115 in the Mini Air Duster, Flow Adjustment A7112 series.